HSV/ HLS (FULL) color format

If a color is to be displayed in HSV format with the Color Control, some adjustments are necessary. The value range of the "Hue" channel is only defined from 0 to 180, therefore the maxValue of the first channel must be reduced to 180. The other two channels are scaled from 0 to 255. Since the individual channels of the HSV format cannot be assigned to specific colors, the colors for displaying the sliders and numerical values, for example, should be set to a uniform grayscale value so that no confusion arises.

The same settings and value ranges can be used for the HLS color space, since only the calculation of the L and S channels differs.

When using the "HSV FULL" and "HLS FULL" color formats, all color channels are defined from 0 to 255.

HSV/ HLS (FULL) color format 1:

The values of the ColorChannels attribute can be written by script as follows:

[
  {
    "color": {
      "color": "rgba(90, 90, 90, 1)"
    },
    "float": false,
    "label": "H",
    "maxValue": 180.0
  },
  {
    "color": {
      "color": "rgba(90, 90, 90, 1)"
    },
    "float": false,
    "label": "S",
    "maxValue": 255.0
  },
  {
    "color": {
      "color": "rgba(90, 90, 90, 1)"
    },
    "float": false,
    "label": "V",
    "maxValue": 255.0
  }
]

Finally, the conversion for the color box in the BoxColorConversion attribute must be adjusted. To do this, the corresponding color format must be selected in the BoxColorConverter function:

HSV/ HLS (FULL) color format 2: