ST_OCPP1_ChargingScheduleMax

Syntax

TYPE ST_OCPP1_ChargingScheduleMax :
STRUCT
    nStart       : ULINT;
    nDuration    : UDINT;
    eRateUnit    : E_OCPP1_ChargingRateUnitType;
    fRateMin     : REAL;
    nPeriodCount : UDINT;
    arrPeriods   : ARRAY[1..*] OF ST_OCPP1_ChargingSchedulePeriod;
END_STRUCT
END_TYPE

Parameter

Name

Type

Optional

Description

nStart

ULINT

Yes

Starting point of an absolute Charging Schedule. If the value is not specified, the schedule is relative to the start of the charging process.

nDuration

UDINT

Yes

Duration of the Charging Schedule in seconds. If the value is not specified, the last Charging Schedule Period is continued indefinitely or until the end of the transaction.

eRateUnit

E_OCPP1_ChargingRateUnitType

No

The unit of the limit, expected in watts (power) or amperes (current).

fRateMin

REAL

Yes

Minimum charging rate supported by the electric vehicle. The unit is defined by eRateUnit.

nPeriodCount

UDINT

No

Number of subsequent Charging Schedule Periods.

arrPeriods

ARRAY[1..Param_OCPP.nSchedulePeriodsMax] OF ST_OCPP1_ChargingSchedulePeriod

No

List of Charging Schedule Period elements.