ST_OCPP1_Server_Param
This structure is used to set the parameters of the WebSockets connection of the OCPP server.
Syntax
TYPE ST_OCPP1_ServerParam :
STRUCT
nOID : OTCID := 0;
nTaskOID : OTCID := 0;
sHost : T_MaxString := '0.0.0.0';
nPort : UINT := 443;
sPath : T_MaxString := 'ocpp';
eAuthMode : E_OCPP1_AuthenticationMode := E_OCPP1_AuthenticationMode.Basic;
eEncryptionMode : E_OCPP_EncryptionMode := E_OCPP_EncryptionMode.Enable;
eEncryptionProt : E_OCPP_EncryptionProtocol;
sCaFile : T_MaxString := '%TC_TARGETPATH%\Certificates\CA.crt';
sCrtFile : T_MaxString := '%TC_TARGETPATH%\Certificates\OCPP.crt';
sKeyFile : T_MaxString := '%TC_TARGETPATH%\Certificates\OCPP.key';
eDebugLevel : E_OCPP_DebugLevel := E_OCPP_DebugLevel.None;
eTraceLevel : TcTraceLevel := TcTraceLevel.tlWarning;
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
nOID | OTCID | ObjectID of the TcIotOcppServer object. If this value is left at 0 (default), a new instance is created. |
nTaskOID | OTCID | ObjectID of the task used. If this value is left at 0 (default), the I/O Idle Task is used. |
sHost | T_MaxString | Defines the server address as a host name, domain name or IP address. |
nPort | UINT | Defines the server port. |
sPath | T_MaxString | Defines the server path. |
eAuthMode | Optional Authentication Mode. | |
eEncryptionMode | Optional Encryption Mode. | |
eEncryptionProt | Defines the Encryption Protocol. | |
sCaFile | T_MaxString | Certificate of the Certificate Authority (CA) as a file path (PEM or DER format). |
sCrtFile | T_MaxString | Server certificate (Public Key) as file path (PEM or DER format). |
sKeyFile | T_MaxString | Private Key of the server as a file path (PEM or DER format). |
eDebugLevel | The Debug Level (None or MessageLogFile). MessageLogFile ensures that a logfile with all OCPP messages is written to the TwinCAT boot directory. | |
eTraceLevel | TcTraceLevel | The maximum Trace Level from ADS logging. |