SendUnlockConnector

SendUnlockConnector 1:

With this method, an OCPP server sends an Unlock Connector request to the corresponding OCPP client. The response from the OCPP client is processed directly within the method.

SendUnlockConnector 2:

Syntax

METHOD SendUnlockConnector : BOOL
VAR_INPUT
    hStationId   : UDINT;
    nConnectorId : UDINT;
END_VAR
VAR_OUTPUT
    eStatus      : E_OCPP1_UnlockStatus;
END_VAR

SendUnlockConnector 3: Return value

Name

Type

Description

SendUnlockConnector

BOOL

The method returns the return value TRUE if the call was successful. A method call is also considered successfully completed in the event of an error.

SendUnlockConnector 4: Inputs

Name

Type

Description

hStationId

UDINT

Identifier of the OCPP client in the instance of the OCPP server.

nConnectorId

UDINT

ID of the Connector of a Charge Point.

SendUnlockConnector 5: Outputs

Name

Type

Description

eStatus

E_OCPP1_UnlockStatus

The status shows whether the Connector has been unlocked.

Possible errors are output at the outputs bError and hrErrorCode of the function block instance.