RecvSecurityEventNotification
With this method, an OCPP server receives a Security Event Notification from an OCPP client. To respond to the Security Event Notification, the method RespSecurityEventNotification must be called.
Syntax
METHOD RecvSecurityEventNotification : BOOL
VAR_INPUT
hStationId : UDINT;
END_VAR
VAR_OUTPUT
hMessageId : T_OCPP_MessageId;
nTimestamp : ULINT;
sType : STRING(63);
sInfo : STRING(256);
END_VAR
Return value
Name | Type | Description |
---|---|---|
RecvSecurityEventNotification | BOOL | The method returns the return value TRUE if the call was successful. A method call is also considered successfully completed in the event of an error. |
Inputs
Name | Type | Description |
---|---|---|
hStationId | UDINT | Identifier of the OCPP client in the instance of the OCPP server. |
Outputs
Name | Type | Description |
---|---|---|
hMessageId | MessageId of the received message. | |
nTimestamp | ULINT | Date and time when the event occurs. |
sType | STRING(63) | Type of the Security Event according to the OCPP specification. |
sInfo | STRING(256) | Additional information about the Security Event that has occurred. |
Possible errors are output at the outputs bError and hrErrorCode of the function block instance.