RecvBootNotification

With this method, an OCPP server receives a Boot Notification from an OCPP client. To respond to the Boot Notification, the method RespBootNotification must be called.

Syntax
METHOD RecvBootNotification : BOOL
VAR_INPUT
hStationId : UDINT;
END_VAR
VAR_OUTPUT
hMessageId : T_OCPP_MessageId;
sModel : STRING(31);
sVendor : STRING(31);
sChargeBoxSerial : STRING(31);
sChargePointSerial : STRING(31);
sFirmwareVersion : STRING(63);
sMeterSerial : STRING(31);
sMeterType : STRING(31);
END_VAR
Return value
Name | Type | Description |
|---|---|---|
RecvBootNotification | BOOL | The method returns the return value TRUE if the call was successful. A method call is also considered successfully completed in the event of an error. |
Inputs
Name | Type | Description |
|---|---|---|
hStationId | UDINT | Identifier of the OCPP client in the instance of the OCPP server. |
Outputs
Name | Type | Description |
|---|---|---|
hMessageId | MessageId of the received message. | |
sModel | STRING(31) | Model of the Charge Point. |
sVendor | STRING(31) | Vendor of the Charge Point. |
sChargeBoxSerial | STRING(31) | Serial number of the Charge Box within the Charge Point. |
sChargePointSerial | STRING(31) | Serial number of the Charge Point. |
sFirmwareVersion | STRING(63) | Firmware version of the Charge Point. |
sMeterSerial | STRING(31) | Serial number of the main electricity meter of the Charge Point. |
sMeterType | STRING(31) | Type of main electricity meter of the Charge Point |
Possible errors are output at the outputs bError and hrErrorCode of the function block instance.