RecvAuthorize

RecvAuthorize 1:

With this method, an OCPP server receives an Authorize request from an OCPP client. To respond to the request, the method RespAuthorize must be called.

RecvAuthorize 2:

Syntax

METHOD RecvAuthorize : BOOL
VAR_INPUT
    hStationId : UDINT;
END_VAR
VAR_OUTPUT
    hMessageId : T_OCPP_MessageId;
    sIdTag     : T_OCPP1_IdToken;
END_VAR

RecvAuthorize 3: Return value

Name

Type

Description

RecvAuthorize

BOOL

The method returns the return value TRUE if the call was successful. A method call is also considered successfully completed in the event of an error.

RecvAuthorize 4: Inputs

Name

Type

Description

hStationId

UDINT

Identifier of the OCPP client in the instance of the OCPP server.

RecvAuthorize 5: Outputs

Name

Type

Description

hMessageId

T_OCPP_MessageId

MessageId of the received message.

sIdTag

T_OCPP1_IdToken

ID token with which the Charge Point wants to be authorized on the Central System.

Possible errors are output at the outputs bError and hrErrorCode of the function block instance.