System requirements
Technical data | Description |
---|---|
Operating system | Windows 7/10, Windows Embedded Standard 7, TwinCAT/BSD |
Target platform | PC architecture (x86, x64 or ARM) |
TwinCAT Version | TwinCAT 3.1 Build 4026.3 or higher |
Required TwinCAT setup level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | TF6771 TC3 IoT OCPP |