FB_IotWebSocketClient

This function block enables communication with a WebSocket server. A client can manage a connection to exactly one WebSocket server. The Execute() method must be called cyclically as background communication to the server.
All input parameters are only processed when a connection is established. All parameters of type STRING expect the UTF-8 format. This corresponds to the STRING format for the 7-bit ASCII characters.
Syntax
FUNCTION BLOCK FB_IotWebSocketClient
VAR_INPUT
sHostName : STRING;
nHostPort : UINT;
sUri : STRING;
sProtocol : STRING;
sOrigin : STRING;
stTLS : ST_IotSocketTls;
bPerMessageDeflate : BOOL;
bKeepAlive : BOOL;
nKeepAliveInterval : UINT;
nKeepAliveCloseTimeout : UINT;
nConnectResponseTimeout: UINT;
nMaxRecvFrameSize : UDINT;
nMaxRecvMsgSize : UDINT;
nMaxSendFrameSize : UDINT;
END_VAR
VAR_OUTPUT
bError : BOOL;
hrErrorCode : HRESULT;
eConnectionState : ETcIotWebSocketStatus;
bConnected : BOOL;
nCloseReason : UINT;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
sHostName | STRING | sHostName can be specified as name or as IP address. If no information is provided, the local host is used. |
nHostPort | UINT | The host port is specified here. The default is 80. |
sUri | STRING | Optional parameter to specify a URI for the WebSocket opening handshake. |
sProtocol | STRING | Optional parameter to specify a sub-protocol for the WebSocket opening handshake. |
sOrigin | STRING | Optional parameter to specify an origin for the WebSocket opening handshake. |
stTLS | ST_IotSocketTls | If the server offers a TLS-secured connection, the required configuration can be implemented here. |
bPerMessageDeflate | BOOL | Enables the permessage-deflate compression extension. |
bKeepAlive | BOOL | Enables keep-alive ping messages sent by the client. The default setting is TRUE. |
nKeepAliveInterval | UINT | Specifies how many seconds after no messages have been received from the server the client should send a ping message. |
nKeepAliveCloseTimeout | UINT | Specifies how many seconds the client should wait for the ping response. |
nConnectResponseTimeout | UINT | Specifies how many seconds the client should wait for the server's handshake response. |
nMaxRecvFrameSize | UDINT | Maximum receivable frame size. Standard size is 16#10000. |
nMaxRecvMsgSize | UDINT | Maximum receivable message size. Standard size is 16#100000. |
nMaxSendFrameSize | UDINT | Maximum frame size that can be sent. Standard size is 16#4000. |
Outputs
Name | Type | Description |
|---|---|---|
bError | BOOL | Becomes TRUE when an error situation occurs. |
hrErrorCode | HRESULT | Returns an ADS return code. An explanation of the possible ADS return codes can be found in the Appendix. |
eConnectionState | ETcIotWebSocketStatus | Specifies the state of the connection from the client to the server as the enumeration ETcIotWebSocketStatus. |
bConnected | BOOL | TRUE if the connection to the host is established and the WebSocket handshake was successful. |
nCloseReason | UINT | WebSocket status code as defined in RFC 6455. |
Methods
Name | Description |
|---|---|
This method can optionally be overridden to check the protocol returned by the server when the connection is established. | |
Method for establishing the connection to the WebSocket server. | |
Method for disconnecting the connection to the WebSocket server. | |
Must be called cyclically as background communication to the WebSocket server. If messages have been received, the Callback method is triggered once for each message. | |
Callback method that is triggered when the WebSocket connection is closed. | |
Callback method that is triggered when a message is received. | |
Method for sending a message. | |
|
|
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4026.x | IPC or CX (x86, x64, Arm®) | Tc3_IotBase (3.5.1 or higher) |