Pre-shared keys

By default, asymmetric key pairs are used for the TLS connection establishment. Asymmetric cryptography requires more computing power, so using Pre-Shared Keys (PSK) may be an option in situations where CPU power is limited. Pre-shared keys are previously shared symmetric keys.

Compared to the communication flow with asymmetric encryption, the certificate is omitted when using PSK. Client and server must agree on a PSK via the so-called identity. By definition the PSK is known in advance to both parties.

Pre-shared keys 1:

Server Key Exchange: In this optional message, the server can give the client a hint about the identity of the PSK used.

Client Key Exchange: The client specifies the identity of the PSK to be used for encryption.

Application in TwinCAT

In TwinCAT the identity of the PSK is specified as a string; the PSK itself is stored as a byte array in the controller. The length of the PSK is also specified. The sample code refers to the HTTP client, the MQTT client and the WebSocket client. The HTTP client is used as an example.

PROGRAM MAIN
VAR
    fbClient : FB_IotHttpClient;
    cMyPskKey : ARRAY[1..64] OF BYTE := [16#1B, 16#D0, 16#6F, 16#D2, 16#56, 16#16, 16#7D, 16#C1, 16#E8, 16#C7, 16#48, 16#2A, 16#8E, 16#F5, 16#FF];
END_VAR
fbClient.stTLS.sPskIdentity:= 'identityofPSK';
fbClient.stTLS.aPskKey:= cMyPskKey;
fbClient.stTLS.nPskKeyLen:= 15;