Put

  1. The function block is started by writing the variable bPutPhilipsHue in the main program to TRUE.
  2. The rising edge is then used to send a PUT request with the IotHttpRequest function block.
  3. After the request has been finished, the error handling is processed. When neither the function block itself nor the HTTP status code display an error, the JSON response from the Philips Hue Bridge could be parsed. The JSON shows the user if the request has been successful.
FUNCTION_BLOCK FB_TestHTTP_Put_PhilipsHue
VAR_INPUT
    bSend                : BOOL;
    nColor               : UINT;
END_VAR
VAR_IN_OUT
    fbClient             : FB_IotHttpClient;
END_VAR
VAR_OUTPUT
    bBusy                : BOOL;
    bError               : BOOL;
END_VAR
VAR
    fbRequest            : FB_IotHttpRequest;
    fbJson               : FB_JsonDomParser;
    fbJsonWriter         : FB_JsonSaxWriter;
    nState               : UDINT;
    RisingEdge           : R_TRIG;
    
    bGetContentResult    : BOOL;
    sContent             : STRING(511);
    sSend                : STRING(511);
    
    bGetJsonResult       : BOOL;
    jsonDoc              : SJsonValue;
    jsonVal              : SJsonValue;
    sResultValue         : STRING;
    
    nReqCount            : UDINT;    
    nResCount            : UDINT;
    nValidResCount       : UDINT;
    nErrCount            : UDINT;
    
    fbTimer              : TON;
    bLightOn             : BOOL;
END_VAR
RisingEdge(CLK:= bSend );

CASE nState OF
0:    
        fbJsonWriter.StartObject();
        fbJsonWriter.AddKey('on');
        fbJsonWriter.AddBool(TRUE);
        fbJsonWriter.AddKey('sat');
        fbJsonWriter.AddUdint(50);
        fbJsonWriter.AddKey('bri');
        fbJsonWriter.AddUdint(100);
        fbJsonWriter.AddKey('hue');
        fbJsonWriter.AddUdint(nColor);
        fbJsonWriter.EndObject();
        sSend:=fbJsonWriter.GetDocument();
        fbJsonWriter.ResetDocument();
    IF RisingEdge.Q THEN 
        IF fbRequest.SendRequest(sUri:='/api/qiyut7ubQQQv2xKJfFe9cVvIroUGHtIk2eYsIfGX/lights/1/state', fbClient:=fbClient, eRequestType:=ETcIotHttpRequestType.HTTP_PUT, 
            pContent:=ADR(sSend), nContentSize:=LEN2(ADR(sSend)), 0) THEN                
            nState:= 1;
            nReqCount:= nReqCount+1;
            bBusy:= TRUE;
            bError:= FALSE;
        END_IF                    
    END_IF
1:
    IF NOT fbRequest.bBusy THEN
        bError:= TRUE;
        IF NOT fbRequest.bError THEN                 
            bGetContentResult:= fbRequest.GetContent(pContent:= ADR(sContent), nContentSize:= SIZEOF(sContent), bSetNullTermination:= TRUE);
            IF fbRequest.nStatusCode >= 200 AND fbRequest.nStatusCode < 300 THEN
                bGetJsonResult:= FALSE;
                jsonDoc:= fbRequest.GetJsonDomContent(fbJson);
                IF jsonDoc <> 0 THEN
                    ; // do something with status response
                    nValidResCount:= nValidResCount+1;
                    bError:= FALSE;    
                END_IF                            
                nResCount:= nResCount+1;            
            END_IF
        END_IF
        nState:= 0;
        bBusy:= FALSE;
        IF bError THEN
            nErrCount:= nErrCount+1;
        END_IF
    END_IF      
END_CASE