Get

  1. The function block is started by writing the variable bGetAwsIotShadow in the main program to TRUE.
  2. The rising edge is then used to send a GET request with the IotHttpRequest function block.
  3. After the request has been finished, the error handling is processed. When neither the function block itself nor the HTTP status code display an error, the JSON response from the webserver can be parsed within the PLC program.
FUNCTION_BLOCK FB_TestHTTP_Get_awsIotShadow
VAR_INPUT
    bSend               : BOOL;
END_VAR
VAR_IN_OUT
    fbClient            : FB_IotHttpClient;
END_VAR
VAR_OUTPUT
    bBusy               : BOOL;
    bError              : BOOL;
END_VAR
VAR
    fbRequest           : FB_IotHttpRequest;
    fbJson              : FB_JsonDomParser;
    nState              : UDINT;
    RisingEdge          : R_TRIG;
    
    bGetContentResult   : BOOL;
    sContent            : STRING(511);
    
    bGetJsonResult      : BOOL;
    jsonDoc             : SJsonValue;
    jsonVal             : SJsonValue;
    sResultValue        : STRING;
    
    nReqCount           : UDINT;
    nResCount           : UDINT;
    nValidResCount      : UDINT;
    nErrCount           : UDINT;
END_VAR
RisingEdge(CLK:= bSend);
CASE nState OF
0:
    IF RisingEdge.Q THEN
        IF fbRequest.SendRequest(sUri:= '/things/thingName/shadow', fbClient:= fbClient, 
                                 eRequestType:= ETcIotHttpRequestType.HTTP_GET, 0, 0, 0) THEN
            nState:= 1;
            nReqCount:= nReqCount+1;
            bBusy:= TRUE;
            bError:= FALSE;
        END_IF
    END_IF
1:
    IF NOT fbRequest.bBusy THEN
        bError:= TRUE;
        IF NOT fbRequest.bError THEN
            bGetContentResult:= fbRequest.GetContent(pContent:= ADR(sContent), 
                                                     nContentSize:= SIZEOF(sContent),
                                                     bSetNullTermination:= TRUE);
            IF fbRequest.nStatusCode >= 200 AND fbRequest.nStatusCode < 300 THEN
                bGetJsonResult:= FALSE;
                jsonDoc:= fbRequest.GetJsonDomContent(fbJson);
                IF jsonDoc <>0 THEN
                    ; // do something with the shadow document
                    nValidResCount:= nValidResCount+1;
                    bError:= FALSE;
                END_IF
                nResCount:= nResCount+1;
            END_IF
        END_IF
        nState:= 0;
        bBusy:= FALSE;
        IF bError THEN
            nErrCount:= nErrCount+1;
        END_IF
    END_IF
END_CASE