System Requirements
The following requirements must be met to execute the sample projects:
Technical data | Description |
---|---|
TwinCAT version | TwinCAT 3.1 Build 4022.20 or higher |
Required TwinCAT licenses | TC1200 | TwinCAT 3 PLC |
TF6760 | TwinCAT 3 IoT HTTPS/REST | |
Riedel Communcations RRCS server software | Further information: RRCS |
Test network
Before launching a project that involves the use of any network protocol, it is crucial to ensure that the network being used is functioning correctly. We recommend starting with a simple test where the Beckhoff device has a direct connection to the device it should communicate with. With no Firewalls or similar active.
- 1. First, verify the hardware components by checking cable connections and ensuring that routers or switches are powered on and functional.
- 2. Next, inspect the network settings such as IP addresses, subnet masks, and firewall settings on both the Beckhoff device and the device it is intended to communicate with.
- After that basic test works, you can configure the firewall as described here:
https://download.beckhoff.com/download/document/ipc/industrial-pc/ipc_security_guideline_en.pdf