System requirements
Technical Data | Description |
|---|---|
Operating system | Windows 10 Windows 11 Windows CE 7 TwinCAT/BSD Beckhoff RT Linux® |
Target platform | PC architecture (x86, x64 and Arm®) |
Minimum TwinCAT version | TwinCAT 3.1 build 4022.0 or higher |
Required TwinCAT setup level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | TF6730 TC3 IoT Communicator |
TwinCAT library to be integrated | TC3_IotCommunicator |