Air conditioning system
The described widget is suitable for displaying air conditioning systems in the app. The various configuration options are described below. In the figure all available features of the widget are active.

The widget is transferred as a substructure in the overall structure of the SendData() method. To build the widget, various PLC attributes are used when declaring the structure.
{attribute 'iot.ReadOnly' := 'false'}
{attribute 'iot.DisplayName' := 'Name for Widget'}
{attribute 'iot.WidgetType' := 'AC'}
{attribute 'iot.ACValueRequestVisible' := 'true'}
{attribute 'iot.ACSliderVisible' := 'true'}
{attribute 'iot.ACModeVisible' := 'true'}
{attribute 'iot.ACModeChangeable' := 'true'}
{attribute 'iot.ACModeStrengthVisible' := 'true'}
{attribute 'iot.ACModeStrengthChangeable' := 'true'}
{attribute 'iot.ACModeLamellaVisible' := 'true'}
{attribute 'iot.ACModeLamellaChangeable' := 'true'}
{attribute 'iot.DecimalPrecision' := '2'}
stACWidgetSample : ST_ACWidgetSample;Attribute | Data type | Description |
|---|---|---|
iot.ReadOnly | BOOL | Determines whether the widget on the app side gets only read access (TRUE) or also additional write access to the PLC (FALSE). |
iot.DisplayName | STRING | The display name of the widget in the app. This will be overwritten by sDisplayName as soon as sDisplayName is not an empty string. |
iot.WidgetType | STRING | Type specification for the widget, in this case: AC. |
iot.ACValueRequestVisible | BOOL | Determines whether the target value is displayed behind the current temperature value (TRUE) or not (FALSE). |
iot.ACSliderVisible | BOOL | Determines whether the slider is displayed (TRUE) or not (FALSE). |
iot.ACModeVisible | BOOL | Determines whether the mode is displayed (TRUE) or not (FALSE). |
iot.ACModeChangeable | BOOL | Determines whether the mode is adjustable (TRUE) or not (FALSE). |
iot.ACModeStrengthVisible | BOOL | Determines whether the mode for the strength is displayed (TRUE) or not (FALSE). |
iot.ACModeStrengthChangeable | BOOL | Determines whether the mode for the strength is adjustable (TRUE) or not (FALSE). |
iot.ACModeLamellaVisible | BOOL | Determines whether the mode for the lamellas is displayed (TRUE) or not (FALSE). |
iot.ACModeLamellaChangeable | BOOL | Determines whether the mode for the lamellas is adjustable (TRUE) or not (FALSE). |
iot.DecimalPrecision | INT | Sets the number of decimal places. This setting overwrites the setting at the variable nTemperature. |
TYPE ST_ACWidgetSample :
STRUCT
sDisplayName : STRING := '';
nError : USINT;
nAcMode : INT; // 0: Off, 1: Cooling, 2: Ventilating, 3: Heating, 4: Cooling Off, 5: Ventilating Off, 6: Heating Off
{attribute 'iot.Unit' := '°C'}
{attribute 'iot.MinValue' := '18'}
{attribute 'iot.MaxValue' := '23'}
{attribute 'iot.DecimalPrecision' := '2'}
nTemperature : LREAL;
nTemperatureRequest : LREAL;
sMode : STRING := 'OnlyFromPLCMode';
aModes : ARRAY[0..1] OF STRING := ['Manual', 'Automatic'];
sMode_Strength : STRING := 'Level 3';
aModes_Strength : ARRAY[0..2] OF STRING := ['Level 0', 'Level 1', 'Level 2'];
sMode_Lamella : STRING := 'QuickSwing';
aModes_Lamella : ARRAY[0..1] OF STRING := ['Static', 'Swing'];
END_STRUCT
END_TYPEAttribute | Data type | Description | Display in widget |
|---|---|---|---|
sDisplayName | STRING | Determines the display name of the widget and overwrites the PLC attribute 'iot.DisplayName'. | Display text of the widget. |
nError | USINT | Determines whether the widget is in an error state. | Between icon and display name of the widget. |
nAcMode | INT | Determines the mode of the AC widget. | Icon top right. |
iot.Unit | STRING | Unit of the temperature value. | Unit behind both numerical values. |
iot.MinValue | INT | Lower limit of the temperature range. | On the left side under the slider. |
iot.MaxValue | INT | Upper limit of the temperature range. | On the right side under the slider. |
iot.DecimalPrecision | INT | Number of decimal places for the temperature values. Overwritten by the DecimalPrecision on the widget and applies to both temperature values. | For both temperature values. |
nTemperature | LREAL | Current temperature value. | The number on the left side of the arrow. |
nTemperatureRequest | LREAL | Requested temperature value, possible via the slider in steps of 0.1. | The temperature requested via the slider. Is then displayed on the right side of the arrow. |
sMode | STRING | Mode of the air conditioning system. | The currently displayed mode (left). |
aModes | ARRAY [0..n] OF STRING | Array of the different general modes that can be set by the user. | By pressing on the current mode (left), the adjustable modes can be displayed. |
sMode_Strength | STRING | Mode of the stage of air conditioning system. | The currently displayed mode (centered). |
aModes_Strength | ARRAY [0..n] OF STRING | Array of the different step modes adjustable by the user. | By pressing on the current mode (centered), the adjustable modes can be displayed. |
sMode_Lamella | STRING | Mode of the lamellas of the air conditioning system. | The currently displayed mode (right). |
aModes_Lamella | ARRAY [0..n] OF STRING | Array of the different lamella modes adjustable by the user. | By pressing on the current mode (right), the adjustable modes can be displayed. |