Lighting
The described widget is suitable for displaying light sources in the app. The various configuration options are described below. In the figure all available features of the widget are active.

The widget is transferred as a substructure in the overall structure of the SendData() method. To build the widget, various PLC attributes are used when declaring the structure.
{attribute 'iot.ReadOnly' := 'false'}
{attribute 'iot.DisplayName' := 'Name for Widget'}
{attribute 'iot.WidgetType' := 'Lighting'}
{attribute 'iot.LightValueVisible' := 'true'}
{attribute 'iot.LightSwitchVisible' := 'true'}
{attribute 'iot.LightSliderVisible' := 'true'}
{attribute 'iot.LightModeVisible' := 'true'}
{attribute 'iot.LightModeChangeable' := 'true'}
stLightingWidgetSample : ST_LightingWidgetSample;Attribute | Data type | Description |
|---|---|---|
iot.ReadOnly | BOOL | Determines whether the widget on the app side gets only read access (TRUE) or also additional write access to the PLC (FALSE). |
iot.DisplayName | STRING | The display name of the widget in the app. This will be overwritten by sDisplayName as soon as sDisplayName is not an empty string. |
iot.WidgetType | STRING | Type specification for the widget, in this case: Lighting. |
iot.LightValueVisible | BOOL | Determines whether the dimming value is displayed (TRUE) or not (FALSE). |
IoT.LightSwitchVisible | BOOL | Determines whether the button is displayed (TRUE) or not (FALSE). FALSE also disables the function that a click anywhere on the widget activates or deactivates it. |
iot.LightSliderVisible | BOOL | Determines whether the slider is displayed (TRUE) or not (FALSE). |
iot.LightModeVisible | BOOL | Determines whether the mode is displayed (TRUE) or not (FALSE). |
iot.LightModeChangeable | BOOL | Determines whether the mode is adjustable (TRUE) or not (FALSE). |
TYPE ST_LightingWidgetSample :
STRUCT
sDisplayName : STRING := '';
nError : USINT;
nState : USINT;
bLight : BOOL := FALSE;
{attribute 'iot.Unit' := '%'}
{attribute 'iot.MinValue' := '0'}
{attribute 'iot.MaxValue' := '100'}
nLight : INT := 100;
sMode : STRING := 'Automatic';
aModes : ARRAY[0..1] OF STRING := ['Manual', 'Automatic'];
END_STRUCT
END_TYPEAttribute | Data type | Description | Display in widget |
|---|---|---|---|
sDisplayName | STRING | Determines the display name of the widget and overwrites the PLC attribute 'iot.DisplayName'. | Display text of the widget. |
nError | USINT | Determines whether the widget is in an error state. | Between icon and display name of the widget. |
nState | USINT | Determines which status icon is displayed in the widget. | Top right in the corner of the widget, to the left of the button. |
bLight | BOOL | Switches the illumination on (TRUE) or off (FALSE). | Toggle switch top right. |
iot.Unit | STRING | Unit of the dimming value. | Unit after the numerical value. |
iot.MinValue | INT | Lower limit of the dimming value. | On the left side under the slider. |
iot.MaxValue | INT | Upper limit of the dimming value. | On the right side under the slider. |
nLight | INT | Dimming value of the widget. | Display in the numerical value and additionally display in the filling of the slider. |
sMode | STRING | Mode of illumination. | The currently displayed mode. |
aModes | ARRAY [0..n] OF STRING | Array of the different modes that can be set by the user. | By pressing on the current mode, the adjustable modes can be displayed. |