E_IotCommunicatorDatatype
Syntax
TYPE E_IotCommunicatorDatatype :
{
type_STRING :=0,
type_BOOL :=1,
type_SINT :=2,
type_INT :=3,
type_DINT :=4,
type_LINT :=5,
type_USINT_BYTE :=6,
type_UINT_WORD :=7,
type_UDINT_DWORD:=8,
type_ULINT :=9,
type_REAL :=10,
type_LREAL :=11
) INT;
END_TYPEParameter
Name | Type | Description |
|---|---|---|
type_STRING | INT | Data type STRING. |
type_BOOL | INT | Data type BOOL. |
type_SINT | INT | Data type SINT. |
type_INT | INT | Data type INT. |
type_DINT | INT | Data type DINT. |
type_LINT | INT | Data type LINT. |
type_USINT_BYTE | INT | Data type USINT_BYTE. |
type_UINT_WORD | INT | Data type UINT_WORD. |
type_UDINT_DWORD | INT | Data type UDINT_DWORD. |
type_ULINT | INT | Data type ULINT. |
type_REAL | INT | Data type REAL. |
type_LREAL | INT | Data type LREAL. |