Parameter Editor
The Parameter Editor enables the configuration of symbol metadata for symbols in a Publisher channel. As a prerequisite, the Publisher channel must be configured to use the "TwinCAT JSON" data format. New symbol parameters can then be added by right-clicking on a symbol and selecting Add Symbol Parameter.

This adds a new symbol parameter entry to the Parameter Editor. The data type, name and value of the new parameter can then be defined.

A result of the above configuration can look like this when using the TwinCAT JSON data format. In this configuration, the variable "GVL_nodes_dynamic.dyn_scalar_UI8" was configured with the symbol parameters Min, Max and Unit. These parameters are added to the "MetaData" section of the TwinCAT JSON-formatted message.
{
"Timestamp": "2020-09-28T12:32:49.0370000+02:00",
"GroupName": "Publisher",
"Values": {
"GVL_nodes_dynamic.dyn_scalar_UI8": 259096147,
"GVL_nodes_dynamic.dyn_scalar_UI1": 83,
"GVL_nodes_dynamic.dyn_scalar_UI2": 32339,
"GVL_nodes_dynamic.dyn_scalar_UI4": 259096147
},
"MetaData": {
"GVL_nodes_dynamic.dyn_scalar_UI8": {
"Timestamp": "2020-09-28T12:32:49.0350000+02:00",
"Min": -10,
"Max": 100,
"Unit": "Celsius"
},
"GVL_nodes_dynamic.dyn_scalar_UI1": {
"Timestamp": "2020-09-28T12:32:49.0350000+02:00"
},
"GVL_nodes_dynamic.dyn_scalar_UI2": {
"Timestamp": "2020-09-28T12:32:49.0350000+02:00"
},
"GVL_nodes_dynamic.dyn_scalar_UI4": {
"Timestamp": "2020-09-28T12:32:49.0350000+02:00"
}
}
}Parameters can also be added to a channel, adding metadata properties to the root message. Example:

As a result, the root message now contains a static metadata property called "Room", which has the value "LivingRoom":
{
"Timestamp": "2020-09-30T09:55:58.1160000+02:00",
"GroupName": "Publisher",
"Room": "LivingRoom",
"Values": {
"GVL_nodes_dynamic.dyn_scalar_UI8": 267266470,
"GVL_nodes_dynamic.dyn_scalar_UI1": 166,
"GVL_nodes_dynamic.dyn_scalar_UI2": 10662,
"GVL_nodes_dynamic.dyn_scalar_UI4": 267266470
},
"MetaData": {
"GVL_nodes_dynamic.dyn_scalar_UI8": {
"Timestamp": "2020-09-30T09:55:58.1140000+02:00",
"Min": -10,
"Max": 100,
"Unit": "Celsius"
},
"GVL_nodes_dynamic.dyn_scalar_UI1": {
"Timestamp": "2020-09-30T09:55:58.1140000+02:00"
},
"GVL_nodes_dynamic.dyn_scalar_UI2": {
"Timestamp": "2020-09-30T09:55:58.1140000+02:00"
},
"GVL_nodes_dynamic.dyn_scalar_UI4": {
"Timestamp": "2020-09-30T09:55:58.1140000+02:00"
}
}
}