System requirements
The following table lists the system requirements for TC3 IoT Data Agent.
Technical data | Description |
|---|---|
Operating system | Windows 10 Windows 11 |
Target platform | PC architecture (x86, x64) |
.NET Framework | 4.5.2 (only required for configurator) |
TwinCAT version 1 | TwinCAT 2, TwinCAT 3 |
TwinCAT installation level 2 3 | TwinCAT 3 XAE, XAR, ADS (build 4022.22 and above) |
Required TwinCAT license | TF6720 TC3 IoT Data Agent (includes 4 gates) |
Additional licenses 4 | TF6721 TC3 IoT Data Agent Gate Pack 4 TF6722 TC3 IoT Data Agent Gate Pack 16 TF6723 TC3 IoT Data Agent Gate Pack 64 TF6724 TC3 IoT Data Agent Gate Pack 256 |
1 Version of the TwinCAT runtime to which TC3 IoT Data Agent can connect (via ADS, alternatively also via additional functions, e.g. TwinCAT OPC UA)
2 A minimum setup level of TwinCAT 3 ADS is required for licensing purposes.
3 XAE is currently required for the configurator.
4 Every additional license can be acquired once per system and adds to the total amount of gates.