Installation from TwinCAT 4026
TwinCAT Package Manager
If you are using TwinCAT 3.1 Build 4026 (and higher) on the Microsoft Windows operating system, you can install this function via the TwinCAT Package Manager, see Installation documentation.
Normally you install the function via the corresponding workload; however, you can also install the packages contained in the workload individually. This documentation briefly describes the installation process via the workload.
Command line program TcPkg
You can use the TcPkg Command Line Interface (CLI) to display the available workloads on the system:
tcpkg list TF6720You can use the following command to install the workload of the TF6720 TC3 IoT Data Agent function.
tcpkg install TF6720.IoTDataAgent.XAE
tcpkg install TF6720.IoTDataAgent.XAR
TwinCAT Package Manager UI
You can use the User Interface (UI) to display all available workloads and install them if required.
To do this, follow the corresponding instructions in the interface.