ST_IotFunctionsEvent

The data type contains detailed information about the cause of the last error code result.

Syntax

(* guid of underlying event class *)
uuidEventClass: GUID;

(* event id of underlying event *)
nEventId      : UDINT;

(* severity level of underlying event *)
nSeverity     : UDINT;

(* verbose message of underlying event *)
sEventMsg     : STRING(255);

(* verbose event class name of underlying event *)
sEventClass   : STRING(255);

(* verbose origin of underlying event *)
sSourcePath   : STRING(255);

(* cycle in which underlying event occurred *)
nCycle        : ULINT;

Parameter

Name

Type

Description

uuidEventClass

GUID

GUID of the Event Class.

nEventId

UDINT

ID of the event.

nSeverity

UDINT

Severity of the event.

sEventMsg

STRING

Detailed message of the event.

sEventClass

STRING

Detailed class name of the event.

sSourcePath

STRING

Detailed source path of the event.

nCycle

ULINT

Cycle in which the event occurred.