System requirements
TC3 IoT Functions requires TC3 IoT Data Agent to run in the background. For more information see the technical introduction, the setup scenarios and the TC3 IoT Data Agent system requirements.
Technical data | Description |
---|---|
Operating system | Windows 7/10, Windows Embedded Standard 7, Windows Embedded Compact 7 |
Target platform | PC architecture (x86, x64, ARM) |
.NET Framework | not required |
TwinCAT version 1 | TwinCAT 3 Build 4022.20 (or higher) |
TwinCAT installation level | TwinCAT 3 XAE, XAR |
Required TwinCAT license 2 | TF6710 TC3 IoT Functions |
Required setup | TF6720 TC3 IoT Data Agent Driver and PLC library for TC3 IoT Functions are automatically included in base TwinCAT installation. |
1 Version of the TwinCAT 3 runtime on which TC3 IoT Functions can be executed
2 Although TC3 IoT Functions (TF6710) has a technical dependency on TC3 IoT Data Agent (TF6720), a license for TF6720 is not required.