System requirements
Technical data | Description |
|---|---|
Operating system | Windows 7/10, Windows Embedded Standard 7, Windows CE 7, TwinCAT/BSD |
Target platform | PC architecture (x86, x64 and ARM) |
Minimum TwinCAT version (MQTTv3) | TwinCAT 3.1 Build 4022.0 or higher |
Minimum TwinCAT version (MQTTv5) | TwinCAT 3.1 Build 4026.0 or higher |
Required TwinCAT setup level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | TF6701 TC3 IoT Communication |
Please also see our documentation article on the supported MQTT functions for a fine-grained overview.