Selection of messages for import
Only messages that are selected are imported when clicking the Apply button. The selection is made via the checkboxes in front of the message lines.

The checkboxes in front of a node (ECU) (de)select all selectable node messages.
A selected message is additionally marked with a blue background if it is intended to be imported into the CAN Queue.
The Property Sheet can also be used to import CAN-Layer2 nodes, in which case the selected messages are marked with a green background (see below).
The number of selected messages is displayed in the header.
In the case of verbose comments for the messages and signals, the size of the Property Sheet can be adjusted for greater clarity (Resize).
The selection can take place via the mouse and the keyboard (arrow keys and space bar).
The queue messages can be displayed in filter mode, but not changed. In the case of the queue, the selection from last time remains saved as long as only the queue is deleted and not the device.