AddWriteVar

Adds a write command on an S7 data point to a request. The data point is specified via its absolute address in the S7 Controller.
Syntax
METHOD AddWriteVar : HRESULT
VAR_INPUT
pVar : PVOID;
nByteSize : WORD;
nByteOff : WORD;
nArea : E_S7COMM_DATAAREA;
nDatablock : WORD;
END_VAR
Return value
Name | Data type | Description |
|---|---|---|
AddWriteVar | HRESULT | E_HRESULTAdsErr.NOTINIT = Function block has not been initialized correctly. E_HRESULTAdsErr.BUSY = Request is active E_HRESULTAdsErr.INVALIDDATA = A transfer parameter has been defined incorrectly E_HRESULTAdsErr.INVALIDSIZE = The frame length is greater than the PDU length |
Inputs
Name | Data type | Description |
|---|---|---|
pVar | PVOID | Address of the source variables in the TwinCAT PLC |
nByteSize | WORD | Byte length of the data type to be written from the S7 Controller |
nByteOff | WORD | Byte offset in the S7 Controller |
nArea | S7 data area | |
nDatablock | WORD | ID of the data block. Is only sent if E_S7COMM_DATAAREA.DATA_BLOCKS is used as the data area. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64) | Tc3_S7Comm (Communication) |