E_S7COMM_CONNECT_STATE
E_S7COMM_CONNECT_STATE specifies the status of the communication connection with the S7 Controller.
TYPE E_S7COMM_CONNECT_STATE:
(
IDLE,
START,
TCP_SETUP,
TCP_WAIT,
COTP_SETUP,
COTP_WAIT,
S7_SETUP,
S7_WAIT,
CONNECTED,
TCP_ERROR,
COTP_ERROR,
S7_ERROR,
RESET,
TCP_SETUP_ERROR,
TCP_TIMEOUT_ERROR
);
END_TYPE
Parameter
Value | Description |
---|---|
IDLE |
|
START |
|
TCP_SETUP |
|
TCP_WAIT |
|
COTP_SETUP |
|
COTP_WAIT |
|
S7_SETUP |
|
S7_WAIT |
|
CONNECTED |
|
TCP_ERROR |
|
COTP_ERROR |
|
S7_ERROR |
|
RESET |
|
TCP_SETUP_ERROR |
|
TCP_TIMEOUT_ERROR |
|
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64) | Tc3_S7Comm (Communication) |