FB_S7CommConnection

With the function block FB_S7CommConnection, a TCP/IP based connection to a Siemens S7 Controller can be established. It is possible to tell whether the connection was successfully established via the output bIsConnected. Errors concerning setting up the connection are displayed via the output bError and sErrorTxt.
Syntax
Definition:
VAR_INPUT
bExecute : BOOL;
sIpAddr : STRING(15);
eCpuType : E_S7COMM_CPUTYPE;
nRack : UINT;
nSlot : UINT;
END_VAR
VAR_OUTPUT
bError : BOOL;
sErrorTxt : STRING;
bBusy : BOOL;
bIsConnected : BOOL;
END_VAR
Inputs
Name | Data type | Description |
---|---|---|
bExecute | BOOL | The connection to the S7 Controller is set up in case of a rising edge. The connection is disconnected in case of a falling edge. |
sIpAddr | STRING(15) | IP address of the Siemens S7 Controller. |
eCpuType | Type of Siemens S7 Controller | |
nRack | UINT | Rack ID of the S7 Controller. This can be obtained from the S7 device manager. |
nSlot | UINT | Slot ID of the S7 Controller. This can be obtained from the S7 device manager. |
Outputs
Name | Data type | Description |
---|---|---|
bError | BOOL | Switches to TRUE if an error occurs during execution. |
sErrorTxt | STRING | Contains the error text in the event of an error. |
bBusy | BOOL | TRUE until the function block has executed a command. As long as bBusy = TRUE, the function block will not accept any new commands. |
bIsConnected | BOOL | TRUE, if the connection to the Siemens S7 Controller was established. |
Methods
Name | Definition location | Description |
---|---|---|
Local | Adds a Single or CyclicRequest to the connection. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64) | Tc3_S7Comm (Communication) |