Internal S5/S7 communication error codes
|
Code |
Code |
Symbolic constant |
Description |
|---|---|---|---|
|
|
|
General error codes |
Offset 0x8300 + error code |
|
0x00000000 |
0 |
NLINK_COMMERR_NOERROR |
No error. |
|
0x00008300 |
33536 |
NLINK_COMMERR_TIMEOUT |
Timeout during communication (transaction) |
|
0x00008301 |
33537 |
NLINK_COMMERR_TXOVERFLOW |
Send buffer overflow |
|
0x00008302 |
33538 |
NLINK_COMMERR_RXOVERFLOW |
Receive buffer overflow |
|
0x00008303 |
33539 |
NLINK_COMMERR_FATAL |
Fatal internal error |
|
0x00008304 |
33540 |
NLINK_COMMERR_SYSTEMID |
Invalid system ID |
|
0x00008305 |
33541 |
NLINK_COMMERR_HEADERLEN |
Invalid header length parameter |
|
0x00008306 |
33542 |
NLINK_COMMERR_OPCODE |
Invalid OP code, OP code length or OP code word |
|
0x00008307 |
33543 |
NLINK_COMMERR_INVALIDSIZE |
Invalid data length |
|
0x00008308 |
33544 |
NLINK_COMMERR_INVALIDSTATE |
Device or connection is in a faulty/invalid state |
|
0x00008309 |
33545 |
NLINK_COMMERR_INVALIDVALUE |
An invalid parameter value was specified |
|
0x0000830A |
33546 |
NLINK_COMMERR_INVALIDAREA |
Invalid/unsupported data area |
|
0x0000830B |
33547 |
NLINK_COMMERR_UNEXPTECTED |
Unexpected error |
|
|
|
IBH Link S5++ specific error codes |
Offset 0x8400 + error code |
|
0x00008402 |
33794 |
NLINK_COMMERR_IBH_AREA_NOT_AVAILABLE |
Data area not available in the controller, data block not available |
|
0x00008403 |
33795 |
NLINK_COMMERR_IBH_AREA_TO_SMALL |
Requested area is too small |
|
0x00008406 |
33798 |
NLINK_COMMERR_IBH_INVALID_HEADER |
Invalid frame/header format |
|
0x00008407 |
33799 |
NLINK_COMMERR_IBH_DATA_OVERFLOW |
Permitted data size exceeded, data buffer too small |
|
0x00008409 |
33801 |
NLINK_COMMERR_IBH_TIMEOUT |
Timeout during communication with the controller |
|
0x0000840A |
33802 |
NLINK_COMMERR_IBH_DATA_UNDERFLOW |
Too few data were received |
|
|
|
Hilscher NL-MPI interface error codes |
Offset 0x8500 + MPI response message error code |
|
0x00008501 |
34049 |
NLINK_COMMERR_MPI_UE |
Timeout from remote station remote station remote station has not responded within 1 sec.timeout |
|
0x00008502 |
34050 |
NLINK_COMMERR_MPI_RR |
Resource unavailable remote station remote station has no left buffer space for the requested service |
|
0x00008503 |
34051 |
NLINK_COMMERR_MPI_RS |
Requested function of master is not activated within the remote station. The connection seems to be closed in the remote station. Try to send command again |
|
0x00008511 |
34065 |
NLINK_COMMERR_MPI_NA |
No response of the remote station remote station check network wiring, check remote address, check baud rate |
|
0x00008512 |
34066 |
NLINK_COMMERR_MPI_DS |
Master not into the logical token ring network in general check master DP-Address or highest-station-Addres s of other masters. Examine bus wiring to bus short circuits |
|
0x00008514 |
34068 |
NLINK_COMMERR_MPI_LR |
Resource of the local FDL controller not available or not sifficient. HOST too many messages. no more segments in DEVICE free |
|
0x00008515 |
34069 |
NLINK_COMMERR_MPI_IV |
The specified msg.data_cnt parameter invalid HOST check the limit of 222 bytes (read) respectively 216 bytes (write) in msg.data_cnt |
|
0x00008530 |
34096 |
NLINK_COMMERR_MPI_TO |
Timeout, the request message was accepted but no indication is sent back by the remote station remote station MPI protocol error, or station not presentor |
|
0x00008539 |
34105 |
NLINK_COMMERR_MPI_SE |
Sequence fault, internal state machine error. Remote station does not react like awaited or a reconnection was retried while connection is already open or device has no SAPs left to open connection channel |
|
0x00008585 |
34181 |
NLINK_COMMERR_MPI_REJ_IV |
Specified offset address out of limits or not known in the remote station HOST please check msg.data_adr if present or offset parameter in request message |
|
0x00008586 |
34182 |
NLINK_COMMERR_MPI_REJ_PDU |
Wrong PDU coding in the MPI response of the remote station DEVICE contact hotline |
|
0x00008587 |
34183 |
NLINK_COMMERR_MPI_REJ_OP |
Specified length to write or to read results in an access outside the limits HOST please check msg.data_cnt length in request message |
|
0x00008588 |
34184 |
NLINK_COMMERR_MPI_REJ_OP |
Specified address not defined in the remote station, please check msg.data_adr in the request message |
|
0x00008589 |
34185 |
NLINK_COMMERR_MPI_REJ_OP |
MPI remote station not in the right operational mode, bring S7 into RUN-P Mode |