Serial connection

In this example the RFID reader is connected via a serial EL6001 EtherCAT Terminal.

1. Create a send buffer and a receive buffer (gEL6ComTxBuffer, gEL6ComRxBuffer) of type "ComBuffer". In addition, you should create two data structures as they are used for serial communication in the TwinCAT System Manager.
gEL6ComRxBuffer         :ComBuffer;
gEL6ComTxBuffer         :ComBuffer;
EL6ComInData     AT %I* : EL6ComInData;
EL6ComOutData    AT %Q* : EL6ComOutData;
2. Link the structures in the TwinCAT System Manager to the channels of the serial port.
3. For serial communication, create an instance of the SerialLineControl. Call this cyclically in a fast task. (Mode: Enter the EtherCAT Terminal with 22 bytes of user data as handle.)
LineControl(
    Mode      := SERIALLINEMODE_EL6_22B,
    pComIn    := ADR(EL6ComInData),
    pComOut   := ADR(EL6ComOutData),
    SizeComIn := SIZEOF(EL6ComInData),
    TxBuffer  := gEL6ComTxBuffer,
    RxBuffer  := gEL6ComRxBuffer
);

See: RFID reader connection and Function block declaration