Glossary
Term | Explanation |
---|---|
CT | Carrier type, data carrier type, transponder type |
DC | Data carrier - RFID transponder (data memory) |
HF | High Frequency |
Label | RFID Transponder |
LF | Low Frequency |
RF | Radio Frequency |
RFID | Radio Frequency Identifícation |
RFID Reader | A RFID reader can be both a purely readable device and a read/write device. |
Smart Label | RFID Transponder |
SRN | Serial Number |
Tag | RFID Transponder |
UHF | Ultra High Frequency |