ST_RFID_RawData
This structure outputs the sent and received data as raw data. This always refers to the complete telegram, but without the prefix, suffix, checksum, CRC, or shift sequence coding. Low-level communication is described in detail in section Low-level communication.
The byte sequences can be viewed via the specified pointers. The MEMCPY() function can be used for evaluation.
TYPE ST_RFID_RawData :
STRUCT
pReceivedRsp :POINTER TO BYTE;
pSentCommand :POINTER TO BYTE;
iReceivedRspLen :UINT;
iSentCommandLen :UINT;
END_STRUCT
END_TYPEName | Description |
|---|---|
pReceivedRsp | A received telegram is stored as a byte sequence and the pReceivedRsp pointer points to this byte sequence. |
pSentCommand | A sent telegram is stored as a byte sequence and the pSentCommand pointer points to this byte sequence. |
iReceivedRspLen | Specifies the length of the stored byte sequence in bytes. |
iSentCommandLen | Specifies the length of the stored byte sequence in bytes. |
Requirements
|
Development Environment |
Target Platform |
PLC Libraries to include |
|---|---|---|
|
TC3.1.4013 |
PC or CX (x86, x64) |
Tc2_RFID |