ST_RFID_ReaderInfo
Following the GetReaderVersion command from the command set, the received data are processed in this output structure.
Not every variable is thereby served by every RFID reader model in the form of the version information. For example, one reader model indicates the production date while another RFID reader model transfers the hardware version. More detailed information on the entries can be found in the manufacturer’s own protocol specification and manuals.
TYPE ST_RFID_ReaderInfo :
STRUCT
dDate : DATE;
eType : E_RFID_ReaderType;
eGroup : E_RFID_ReaderGroup;
eManufacturer : E_RFID_ReaderManufacturer;
iReserved : UINT;
sSWVersion : STRING(31);
sHWVersion : STRING(31);
sCode : STRING(39);
sSerialNumber : STRING(39);
iSrcAddrRcv : UDINT; (* RS485 address *)
iDstAddrRcv : UDINT; (* RS485 address *)
END_STRUCT
END_TYPEAll manufacturers
Name | Description |
|---|---|
eType | At this output, the type of RFID reader is specified as an enumeration. |
eGroup | The RFID reader group/series is specified at this output. The internal processing of all telegrams in the library is specified by this group allocation. |
eManufacturer | The manufacturer of the connected RFID reader is specified at this output. The enumeration provides the following choices: TYPE E_RFID_ReaderManufacturer : ( |
iSrcAddrRcv | In case of the RS485 interface, the received source address is specified here. |
iDstAddrRcv | In case of the RS485 interface, the received destination address is specified here. |
Baltech
Name | Description |
|---|---|
dDate | The production date of the RFID reader is indicated at this output. The date 01/01/1970 means that no production date was transmitted. |
sSWVersion | Indicates the software version as text. |
sCode | The special type of the RFID reader is transmitted as numeric code. This is output at output sCode as a string. |
sSerialNumber | The serial number of the RFID reader is output as a hexadecimal string at the sSerialNumber output. This is not to be confused with the transponder serial number. |
Deister
Name | Description |
|---|---|
sSWVersion | Indicates the software version as text. |
sHWVersion | Indicates the hardware version as text. |
sCode | The special type of the RFID reader is transmitted as numeric code. This is output at output sCode as a string. |
sSerialNumber | The serial number of the RFID reader is output as a hexadecimal string at the sSerialNumber output. This is not to be confused with the transponder serial number. |
Leuze
Name | Description |
|---|---|
dDate | The production date of the RFID reader is indicated at this output. The date 01/01/1970 means that no production date was transmitted. |
sCode | The special type of the RFID reader is transmitted as numeric code. This is output at output sCode as a string. |
Pepperl+Fuchs:
Name | Description |
|---|---|
dDate | The production date of the RFID reader is indicated at this output. The date 01/01/1970 means that no production date was transmitted. |
sSWVersion | Indicates the software version as text. |
sCode | The special type of the RFID reader is transmitted as numeric code. This is output at output sCode as a string. |
Requirements
|
Development Environment |
Target Platform |
PLC Libraries to include |
|---|---|---|
|
TC3.1.4013 |
PC or CX (x86, x64) |
Tc2_RFID |