GetDataValuesReq

This method activates the service: GetDataValues.
METHOD GetDataValuesReq : BOOL
VAR_INPUT
ipData : I_AcsiCommonDataClass;
eFc : E_AcsiFc;
hUser : PVOID;
ipSink : I_ScsmGetDataValuesCnfEventSink;
END_VAR
VAR_OUTPUT
nInvokeID : UDINT;
ipResult : I_AsyncServiceResultClass;
END_VARipData: Interface pointer of type I_AcsiCommonDataClass.
eFc: Functional group of type E_AcsiFc.
hUser: Optional user-defined parameter or pointer. Any value for this parameter can be transferred in the methods for service activation (XyzMethodReq). The value is then mirrored in the event handling routine for the service feedback.
ipSink: Interface pointer of type I_ScsmGetDataValuesCnfEventSink of an object with a user-defined implementation of the event handling routine: OnGetDataValuesCnf (service feedback). This parameter is optional and reserved for future use. The pointer value 0 defines the parameter as optional.
ipResult: Interface pointer of type: I_AsyncServiceResultClass This pointer can be used to query and monitor the status/progress and the result of the service execution.
nInvokeID: Identifies the service activation. Each new service activation (XyzMethodReq) is numbered consecutively. A copy of this number is mirrored in the service feedback (OnXyzMethodCnf).
Return parameter: Positive feedback (TRUE) if the service primitive was sent/started successfully, negative feedback (FALSE) on error.