E_AsyncEnvironmentState
Environmental condition of the communication link.
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
Syntax
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AsyncEnvironmentState :
(
Idle := 0,
OutgoingConnect := 1,
IncomingConnect := 2,
Established := 3,
OutgoingDisconnect := 4,
IncomingDisconnect := 5,
Aborting := 6
)BYTE;
END_TYPEValues
Name | Description |
|---|---|
Idle | Idle state. Connection is closed. |
OutgoingConnect | An outgoing (client) connection is being established. |
IncomingConnect | An incoming (server) connection is being established. |
Established | Connection has been established. |
OutgoingDisconnect | A (client) connection is being released. |
IncomingDisconnect | A (server) connection is being released. |
Aborting | The connection is being released. |