ST_AcsiFunctionalConstraints

Functional group as a structured type.

Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)

TYPE ST_AcsiFunctionalConstraints :
STRUCT
    MX : BIT;
    ST_: BIT;
    CO : BIT;
    CF : BIT;
    DC : BIT;
    SP : BIT;
    SG : BIT;
    RP : BIT;
    LG : BIT;
    BR : BIT;
    GO : BIT;
    GS : BIT;
    SV : BIT;
    SE : BIT;
    MS : BIT;
    SC : BIT;
    US : BIT;
    EX : BIT;
//  XX : BIT;
END_STRUCT
END_TYPE

Components

Name

Type

Description

MX

BIT

Measurands (analogue values) (use of FC in the definition of DATA).

ST_

BIT

Status information (use of FC in the definition of DATA).

CO

BIT

Control (use of FC in the definition of DATA).

CF

BIT

Configuration (use of FC in the definition of DATA).

DC

BIT

Description (use of FC in the definition of DATA).

SP

BIT

Setpoint (use of FC in the definition of DATA and control blocks).

SG

BIT

Setting group (use of FC in the definition of DATA).

RP

BIT

Unbuffered report (-> Reserved for control classes and use of the FC in the definition of control blocks).

LG

BIT

Logging .

BR

BIT

Buffered report (-> Reserved for control classes and use of the FC in the definition of control blocks).

GO

BIT

Goose control (-> Reserved for control classes and use of the FC in the definition of control blocks).

GS

BIT

Gsse control (-> Reserved FOR control classes AND use OF the FC in the definition OF control blocks).

SV

BIT

Substitution (use of FC in the definition of DATA).

SE

BIT

Setting group editable (use of FC in the definition of DATA).

MS

BIT

Multicast sampled value control (-> Reserved for control classes and use of the FC in the definition of control blocks).

SC

BIT

SCL.

US

BIT

Unicast sampled value control (-> Reserved for control classes and use of the FC in the definition of control blocks).

EX

BIT

Extended definition (use of FC in the definition of DATA).

XX

BIT

Shall represent all DataAttributes of a Data of any FC. This value shall only used in the FCD; "XX" shall not used as value in DataAttributes.