E_AcsiWeekDay
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Syntax
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiWeekDay :
(
{ attribute 'hide'} reserved := 0,
Monday := 1,
Tuesday := 2,
Wednesday := 3,
Thursday := 4,
Friday := 5,
Saturday := 6,
Sunday := 7
)SINT;
END_TYPE
Values
Name | Description |
---|---|
reserved | Reserved |
Monday | Monday |
Tuesday | Tuesday |
Wednesday | Wednesday |
Thursday | Thursday |
Friday | Friday |
Saturday | Saturday |
Sunday | Sunday |