E_AcsiSetCharact
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiSetCharact :
(
AnsiExtremlyInverse := 1,
AnsiVeryInverse := 2,
AnsiNormalInverse := 3,
AnsiModerateInverse := 4,
AnsiDefiniteTime := 5,
LongTimeExtermelyInverse := 6,
LongTimeVeryInverse := 7,
LongTimeInverse := 8,
IecNormalInverse := 9,
IecVeryInverse := 10,
IecInverse := 11,
IecExtremelyInverse := 12,
IecShortTimeInverse := 13,
IecLongTimeInverse := 14,
IecDefiniteTime := 15,
{ attribute 'hide'} reserved := 16,
Polynom1 := 17,
Polynom2 := 18,
Polynom3 := 19,
Polynom4 := 20,
Polynom5 := 21,
Polynom6 := 22,
Polynom7 := 23,
Polynom8 := 24,
Polynom9 := 25,
Polynom10 := 26,
Polynom11 := 27,
Polynom12 := 28,
Polynom13 := 29,
Polynom14 := 30,
Polynom15 := 31,
Polynom16 := 32,
Multiline1 := 33,
Multiline2 := 34,
Multiline3 := 35,
Multiline4 := 36,
Multiline5 := 37,
Multiline6 := 38,
Multiline7 := 39,
Multiline8 := 40,
Multiline9 := 41,
Multiline10 := 42,
Multiline11 := 43,
Multiline12 := 44,
Multiline13 := 45,
Multiline14 := 46,
Multiline15 := 47,
Multiline16 := 48
)SINT;
END_TYPE