E_AcsiMonth
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiMonth :
(
{ attribute 'hide'} reserved := 0,
January := 1,
February := 2,
March := 3,
April := 4,
May := 5,
June := 6,
July := 7,
August := 8,
September := 9,
October := 10,
November := 11,
December := 12
)SINT;
END_TYPE