E_AcsiAngRef
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiAngRef :
(
Va := 0,
Vb := 1,
Vc := 2,
Aa := 3,
Ab := 4,
Ac := 5,
Vab := 6,
Vbc := 7,
Vca := 8,
Vother := 9,
Aother := 10,
Synchrophasor := 11
)SINT;
END_TYPEValues
Name | Description |
|---|---|
Va |
|
Vb |
|
Vc |
|
Aa |
|
Down |
|
Ac |
|
Vab |
|
Vbc |
|
Vca |
|
Vother |
|
Aother |
|
Synchronphasor |
|