E_AcsiPIDAlg
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Syntax
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiPIDAlg :
(
P := 1,
I := 2,
D := 3,
PI := 4,
PD := 5,
ID := 6,
PID := 7
)SINT;
END_TYPE
Values
Name | Description |
---|---|
P |
|
I |
|
D |
|
PI |
|
PD |
|
ID |
|
PID |
|