E_AcsiBeh

Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)

{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiBeh :
(
    On          := 1,
    OnBlocked   := 2,
    Test        := 3,
    TestBlocked := 4,
    Off         := 5
)SINT;
END_TYPE

Values

Name

Description

On

 

OnBlocked

"blocked" in Ed1 is changed in Ed2 to "on-blocked".

Test

 

TestBlocked

 

Off