E_UtcTimeAccuracy
Number of significant bits in the member variable: T_UtcTime.fractionOfSecond. Values 25 to 30 are not used.
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_UtcTimeAccuracy :
(
Null := 0,
_01 := 1,
_02 := 2,
_03 := 3,
_04 := 4,
_05 := 5,
_06 := 6,
_07 := 7,
_08 := 8,
_09 := 9,
_10 := 10,
_11 := 11,
_12 := 12,
_13 := 13,
_14 := 14,
_15 := 15,
_16 := 16,
_17 := 17,
_18 := 18,
_19 := 19,
_20 := 20,
_21 := 21,
_22 := 22,
_23 := 23,
_24 := 24,
_25_invalid := 2#11001,
_26_invalid := 2#11010,
_27_invalid := 2#11011,
_28_invalid := 2#11100,
_29_invalid := 2#11101,
_30_invalid := 2#11110,
Unspecified := 31
)BYTE;
END_TYPEValues
Name | Description |
|---|---|
Zero | 0 bits |
_01 | 1-bit |
_02 | 2-bit |
_03 | 3-bit |
_04 | 4-bit |
_05 | 5-bit |
_06 | 6-bit |
_07 | 7-bit |
_08 | 8-bit |
_09 | 9-bit |
_10 | 10-bit |
_11 | 11-bit |
_12 | 12-bit |
_13 | 13-bit |
_14 | 14-bit |
_15 | 15-bit |
_16 | 16-bit |
_17 | 17-bit |
_18 | 18-bit |
_19 | 19-bit |
_20 | 20-bit |
_21 | 21-bit |
_22 | 22-bit |
_23 | 23-bit |
_24 | 24-bit |
_25_invalid.._30_invalid | Invalid |
Unspecified | Not specified |