ST_AcsiReasonCode
Cause of transfer of a list item in a report. A report can include one, several or all list items of a data set. Each list item can have an own cause of transfer.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Syntax
TYPE ST_AcsiReasonCode :
STRUCT
{ attribute 'hide'}reserved : BIT;
DataChange : BIT;
QualityChange : BIT;
DataUpdate : BIT;
Integrity : BIT;
GeneralInterrogation : BIT;
ApplicationTrigger : BIT;
END_STRUCT
END_TYPEComponents
Name | Type | Description |
|---|---|---|
reserved | BIT | Reserved. |
DataChange | BIT | If TRUE, the report was sent due to a change in the data. |
QualityChange | BIT | If TRUE, the report was sent due to a change of quality. |
DataUpdate | BIT | If TRUE, the report was sent due to a data update. In contrast to the option: "DataChange", the report is sent even if the data is unchanged but was reset. |
Integrity | BIT | If TRUE, the report was sent because the integrity had expired. In this case, the data sets are sent regularly after the expiry of the integrity. |
GeneralInterrogation | BIT | If TRUE, the report was sent because of a one-time general interrogation of the data sets. |
ApplicationTrigger | BIT | If TRUE, the report was triggered/sent by a function in the application. |