E_AcsiCheck

Checks to be performed when a control service is executed. The enumeration value is coded in 2 bits. The remaining 6 bits are not used.

Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)

{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiCheck :
(
    NoCheck           := 2#00,
    SynchroCheck      := 2#01,
    InterlockingCheck := 2#10,
    Both              := 2#11
)SINT;
END_TYPE

Values

Name

Description

NoCheck

No check.

SynchroCheck

Synchro-check.

InterlockingCheck

Interlocking-check.

Both

Both checks.