E_AcsiTcmd

Control value for a step switch. The enumeration value is coded in 2 bits. The remaining 6 bits are not used.

Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)

{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiTcmd :
(
    Stop     := 2#00,
    Lower    := 2#01,
    Higher   := 2#10,
    {attribute 'hide'}reserved := 2#11
)SINT;
END_TYPE

Values

Name

Description

Stop

Stoppen

Lower

Decrement

Higher

Increment

reserved

Reserved