U_AcsiEnumeratedCtlVal
Control value for controllable enumerated status (ENC).
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Syntax
TYPE U_AcsiEnumeratedCtlVal :
UNION
iAny : SINT;
Mode : E_AcsiMod;
PmpCtlGen : E_AcsiPmpCtlGen;
PmpCtl : E_AcsiPmpCtl;
FanCtlGen : E_AcsiFanCtlGen;
FanCtl : E_AcsiFanCtl;
OpModSyn : E_AcsiOpModSyn;
END_UNION
END_TYPE
Components
Name | Type | Description |
---|---|---|
iAny | SINT | Control value as a generic 8-bit integer. |
Mode | Control value for mode. | |
PmpCtlGen | Generic control value for pump control. | |
PmpCtl | Control value for pump control. | |
FanCtlGen | Generic control value for fan control. | |
FanCtl | Control value for fan control. | |
OpModSyn | Control value for the operation mode. |