FB_AcsiDATypeUnit
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypeUnit
FUNCTION_BLOCK FB_AcsiDATypeUnit EXTENDS FB_AcsiCommonAttributeClass IMPLEMENTS I_AcsiDATypeUnit
Inputs
Name | Type | Description |
|---|---|---|
SIUnit | Data attribute. | |
multiplier | Data attribute. |
Methods
Name | Description |
|---|---|
Scales an attribute value into a process value. | |
Scales a process value into an attribute value. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
BOOL | Get,Set | Attribute visibility. | |
DWORD | Get,Set | Functional group. | |
eMultiplier | Get,Set | Attribute value: Multiplier. | |
eSIUnit | Get,Set | Attribute value: SI unit. |
Interfaces