FB_AcsiDATypePulseConfig
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypePulseConfig
FUNCTION_BLOCK FB_AcsiDATypePulseConfig EXTENDS FB_AcsiCommonAttributeClass
Inputs
Name | Type | Description |
---|---|---|
cmdQual | Data attribute. | |
onDur | Data attribute. | |
offDur | Data attribute. | |
numPls | Data attribute. |
Properties
Name | Type | Access | Description |
---|---|---|---|
BOOL | Get,Set | Attribute visibility. | |
DWORD | Get,Set | Functional group. | |
eCmdQual | Get,Set | Attribute value. | |
nOnDur | DWORD | Get,Set | Attribute value. |
nOffDur | DWORD | Get,Set | Attribute value. |
nNumPls | DWORD | Get,Set | Attribute value. |