FB_AcsiDATypeCell
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypeCell
FUNCTION_BLOCK FB_AcsiDATypeCell EXTENDS FB_AcsiCommonAttributeClass
Inputs
Name | Type | Description |
|---|---|---|
xStart | Data attribute. | |
xEnd | Data attribute. | |
yStart | Data attribute. | |
yEnd | Data attribute. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
BOOL | Get,Set | Attribute visibility. | |
DWORD | Get,Set | Functional group. | |
fXStart | REAL | Get,Set | Value of the data attribute. |
fXEnd | REAL | Get,Set | Value of the data attribute. |
fYStart | REAL | Get,Set | Value of the data attribute. |
fYEnd | REAL | Get,Set | Value of the data attribute. |