FB_AcsiDATypeRangeConfig
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypeRangeConfig
FUNCTION_BLOCK FB_AcsiDATypeRangeConfig EXTENDS FB_AcsiCommonAttributeClass
Inputs
Name | Type | Description |
|---|---|---|
hhLim | Data attribute. | |
hLim | Data attribute. | |
lLim | Data attribute. | |
llLim | Data attribute. | |
min_ | Data attribute. | |
max_ | Data attribute. | |
limDb | Data attribute. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
BOOL | Get,Set | Attribute visibility. | |
DWORD | Get,Set | Functional group. | |
fHHLim | REAL | Get,Set | Attribute value. |
fHLim | REAL | Get,Set | Attribute value. |
fLLim | REAL | Get,Set | Attribute value. |
fLLLim | REAL | Get,Set | Attribute value. |
fMax | REAL | Get,Set | Attribute value. |
fMin | REAL | Get,Set | Attribute value. |
nLimDb | DWORD(0..100000) | Get,Set | Attribute value. |